Metal Based Electroplated Diamond Disc (For ANGLON)

Metal Based Electroplated Diamond Disc (For ANGLON)
  • Volume Discount
[Features]
· A metal based electroplated diamond disc.
· The highly abrasive grain provides excellent grinding performance, durability, and abrasion resistance.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SA2851
SA2852
SA2854
SA2855
SA2857
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
JAN Code Trusco Code Number Contained In A Packet

72.66 €

1 Available 6 Days 1404580120554578751-08531 pc (1 pc)

72.66 €

1 Available 6 Days 2004580120554585751-08611 pc (1 pc)

72.66 €

1 Available 6 Days 4004580120554608751-08701 pc (1 pc)

72.66 €

1 Available 6 Days 6004580120554615751-08881 pc (1 pc)

72.66 €

1 Available 6 Days 10004580120554639751-08961 pc (1 pc)

Loading...

  1. 1

Basic information

Type Sander paper Outer diameter Dimensions(mm) 31 Inner Diameter Dimension(mm) 11
Max. Rotational Speed(rpm) 12000 Mass(g) 10 Number Contained In A Packet 1 pc (1 pc)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360