No.760H Silicone-Base Adhesive, Glass Cloth Double-Sided Tape【5-25 Pieces Per Package】

No.760H Silicone-Base Adhesive, Glass Cloth Double-Sided Tape
Double-sided adhesive tape coated in a silicon-based adhesive for heat resistance and repeelability.
[Features]
· Ideal for parts requiring heat resistance and repeelability.
· Uses a silicone adhesive that provides excellent high temperature resistance.
· The silicone adhesive has characteristics that leave minimal glue behind when the tape is repeeled.
· A film separator is used for excellent smoothness of the adhesive surface.
· Double separator makes work easy.
[Applications]
· Use as insulation and for mounting of parts affected by heat.
· Use for moving parts through heat-resistant processing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N760H-10-20-0.145-LBR-PACK
N760H-15-20-0.145-LBR-PACK
N760H-20-20-0.145-LBR-PACK
N760H-25-20-0.145-LBR-PACK
N760H-30-20-0.145-LBR-PACK
N760H-40-20-0.145-LBR-PACK
N760H-50-20-0.145-LBR-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Amount Of Content

671.52 €

25 Pieces Per Package

1 pack 14 Days 101 Box (25 Rolls)

645.18 €

16 Pieces Per Package

1 pack 14 Days 151 Box (16 Rolls)

645.18 €

12 Pieces Per Package

1 pack 14 Days 201 Box (12 Rolls)

671.52 €

10 Pieces Per Package

1 pack 14 Days 251 Box (10 Rolls)

645.18 €

8 Pieces Per Package

1 pack 14 Days 301 Box (8 Rolls)

645.18 €

6 Pieces Per Package

1 pack 14 Days 401 Box (6 Rolls)

671.52 €

5 Pieces Per Package

1 pack 14 Days 501 Box (5 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Length(m) 20
Thickness(mm) 0.145 Shearing adhesion force 196.1N(20kgf)/4cm2 Adhesiveness 8.83 N (900 gf) / Width 20 mm
Color Details Amber Details Type Pack Substrate Kapton Film
First Surface Adhesive Silicone-base Second Surface Adhesive Silicone-base Separator Transparent/Double

Tech Support