Manufacturer part number: MN9SGK
Brand: NAKAMURA MFG
Price: 281.05 €
Delivery time: 6 Days
Torque adjustment range: 0.001~0.009 N・m
Minimum graduation: 0.0002 N・M
Overall Length: 106 mm
Outer diameter (φD): 43 mm
Scale plate diameter (φD1): 36 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MN9SGK
Part Number
|
---|
MN9SGK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque adjustment range (N・m) | Minimum graduation (N・M) | Overall Length (mm) | Outer diameter (φD) (mm) | Scale plate diameter (φD1) (mm) | Overall length: without chuck (L1) (mm) | Overall length: without chuck (L2) (mm) | Chuckable Diameter ø (mm) | Mass (g) | Quantity in pack | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
281.05 € | 1 | 6 Days | 0.001~0.009 | 0.0002 | 106 | 43 | 36 | 81 | 57.5 | 1~6.5 | 290 | 1 pc. |
Loading...
Product Type | Dial Type | Torque Precision(±%) | 3 | Friction pointer (Y/N) | NA |
---|---|---|---|---|---|
Quantity in pack | 1 pc. |
Configure
Basic Attributes
Type
Torque adjustment range(N・m)
Minimum graduation(N・M)
Overall Length(mm)
Quantity in pack
Filter by standard shipping days
Optional Attributes