Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
112-50B
Tip Type | Adapter | shank diameter(mm) | 6.35 | Overall Length(mm) | 50 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Presence of magnet at the blade tip | N/A | Whether there is a double-end function | N/A |
Mass(g) | 22 | Insertion Angle | 3/8″(9.5mm) |
This page is 1 / 4" (6.35 mm) Adapter 112-50B / -100B / -150B, part number 112-50B.
You can find the detail information about specifications and dimensions on part number 112-50B.