Hand Socket 3 / 4 "(19 mm) Hex Deep Socket 6300M / 6300A

Hand Socket 3 / 4 "(19 mm) Hex Deep Socket 6300M / 6300A
  • Volume Discount
[Features]
Adopted surface contact flat drive that does not damage the corners of bolts/nuts
Distributes the stress on the socket and increases the load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6300A-2.1-8
6300M-35
6300M-44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension Overall length (L dimension)
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Mass
(g)

170.08 €

1 Available 14 Days 2 1/8100-7255491351

100.73 €

1 Available 13 Days 35906148.54236622

121.12 €

1 Available 13 Days 44905959.54745838

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 19
Socket shape 6 Sq. Insertion Angle (Shaft measurement when electric drill) (Inch) 3/4

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360