Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST80N11
Type | Non-woven fabric disc | work material | Stainless Steel / Aluminum | Outer diameter Dimensions(mm) | 80 |
---|---|---|---|---|---|
Width(mm) | 50 | Mounting screw diameter(M×P) | 10 | Maximum Number of Rotation(min-1) | 5000 |
Accessory | 1c/s comes with 1 arbor |