Steel Wire Wheel Brush with Shaft (BKF-40)

Steel Wire Wheel Brush with Shaft BKF-40
  • Volume Discount

Product Details:

Manufacturer part number: BKF-40

Brand: YANASE

Price: 13.59

Delivery time: 9 Days


Technical Data:

Outer Diameter: 38 mm

Maximum Engine Speed: 20000 min-1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKF-40

Part Number
BKF-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

13.59 €

5 Available 9 Days 3820000

Loading...

  1. 1

Basic information

Product Type Wheel Brush Brush Long(mm) 10 Wire diameter(mm) 0.3
Shaft Diameter(mm) 6 Material Steel wire Shaft length(mm) 35

Tech Support