Stainless Steel Cup Brush with Shaft

Stainless Steel Cup Brush with Shaft
  • Volume Discount
[Features]
· Excellent resistance to acids, alkalis, and heat, so that rust is not produced on the workpiece after polishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSCJ-40
BSCJ-50
BSCJ-65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

16.08 €

5 Available 6 Days 4010000

21.46 €

5 Available 9 Days 5010000

28.31 €

5 Available 9 Days 654500

Loading...

  1. 1

Basic information

Product Type Cup Type Brush Brush Long(mm) 25 Wire diameter(mm) 0.3
Shaft Diameter(mm) 6 Material SUS Shaft length(mm) 25

Tech Support