Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKC-75
Product Type | Cup Type Brush | Brush Long(mm) | 20 | Outer Diameter(mm) | 75 |
---|---|---|---|---|---|
Wire diameter(mm) | 0.3 | Material | Steel wire | Screw Diameter | M10×P1.5 |
Fitting Diameter(mm) | 66 | Maximum Engine Speed(min-1) | 12000 |