Bit for B3 (H6.35 mm) Torx T Type Power Tool

Bit for B3 (H6.35 mm) Torx T Type Power Tool
[Features]
· Good torque transmission efficiency, official licensed company.
· Uses a special steel with high durability at a reasonable cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B3-T40X120
B3-T50X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive Size Shape

36.01 €

10 12 Days 120T40B

32.20 €

1 7 Days 75T50C

Loading...

  1. 1

Basic information

Tip Type Torx Type (Hexalobular) Shank diameter(mm) 6.35 Single Product Set Product Single Item
Presence of magnet at the blade tip N/A Whether there is a double-end function N/A

Tech Support