Cutter Knife Case EA925AB-12

Cutter Knife Case EA925AB-12
  • Volume Discount
【Product Specifications】
・Material-Nylon (1680 denier), expanded polyethylene, PVC
・Belt width-65mm
・Dim. (mm)…70 x 210

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA925AB-12

Part Number
EA925AB-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.55 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360