FX-Coated 2-Flute, Corner C Chamfered, Short FX-CS-EDS

FX-Coated 2-Flute, Corner C Chamfered, Short FX-CS-EDS
  • Volume Discount
[Features]
· Radius end mill with FX coating for excellent heat resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FX-CS-EDS-1XC0.2

Part Number
FX-CS-EDS-1XC0.2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.55 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Blade diameter (D)(φ) 1 work material General steel / Quenched and tempered steel / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 2.5
Number of flutes(sheet) 2 Type Radius Overall Length (L)(mm) 40
Shank diameter (d)(mm) 4 Coating TiAlN Torsion Angle (θ) Standard Helix (30˚ to 40˚)
Corner C(mm) 0.2 Allowable difference in blade diameter(mm) 0~-0.02 Blade material Carbide alloy
Application The shrink fit system is recommended.

Tech Support