Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LN-EDN-OH-3 |
LN-EDN-OH-6.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck base diameter d2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
42.74 € | 1 | Available | 6 Days | 3 | 10 | 6 | 65 | 21 | 2.95 | |
51.58 € | 1 | Available | 6 Days | 6.5 | 20 | 10 | 100 | 53 | 6.45 |
Loading...
work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Coating | Non-Coated | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
shank | Straight | Tolerance | 0~+0.01mm |
Configure