Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MFH20-S20-03-3T
Blade diameter D(mm) | 20 | Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium | Mounting Method | With handle |
---|---|---|---|---|---|
Overall Length(mm) | 130 | Shank diameter (d)(mm) | 20 | Number of flutes(sheet) | 3 |
Length under neck(mm) | 50 | Drawing | Fig. 1 | φD1(mm) | 12 |
S(mm) | 1 | Maximum Number of Rotations (min⁻¹) | 15,700 | Coolant Hole | Available |
Scooping Angle (°) A.R. | -10 | Scooping Angle (°) R.R. | -15 | Weight (kg) | 0.3 |
This page is MFH Type High Feed Cutter MFH Mini End Mill, part number MFH20-S20-03-3T.
You can find the detail information about specifications and dimensions on part number MFH20-S20-03-3T.