JIS Vise A Type A125

JIS Vise A Type A125
【Product Specifications】
・Model number: A125
・Mouth width: 127
・Mouth opening: 125
・Mouth depth: 95
・Weight (kg): 26

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-8282-03

Part Number
1-8282-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,142.38 €

1 13 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360