Aluminum Coating Long Drill RGALSD (RGALSD5.0)

Aluminum Coating Long Drill RGALSD RGALSD5.0

Product Details:

Manufacturer part number: RGALSD5.0

Brand: NACHI(FUJIKOSHI)

Price: 15.14

Delivery time: 6 Days


Technical Data:

Diameter Dc: 5 mm

Groove Length L: 55 mm

Overall Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RGALSD5.0

Part Number
RGALSD5.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

15.14 €

1 6 Days 555100

Loading...

  1. 1

Basic information

work material Aluminum / Copper Tool Material Type High-speed steel Shank Type Straight Shank
Coating Y/N Available Coating Type CrN With/without Oil Hole N/A
tip angle(Degree) 135° Torsional Angle(°) 32~40° Diameter tolerance(mm) h8
Coating Details CrN Coating

Tech Support