Aluminum glass cloth adhesive tape EA944SF-3

Aluminum glass cloth adhesive tape EA944SF-3
  • Volume Discount
【Product Specifications】
・For sealing of air conditioning duct For fixation and sealing of heat insulating mould and glass woolClose-fitting for rough surface and curved surface
・Thickness-0.18mm (Inc-glue)
・Width…75mm
・Length…30m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944SF-3

Part Number
EA944SF-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

55.85 €

1 Available 6 Days

Loading...

  1. 1

This page is Aluminum glass cloth adhesive tape EA944SF-3, part number EA944SF-3.
You can find the detail information about specifications and dimensions on part number EA944SF-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360