Stainless Steel Wire MG316L

Stainless Steel Wire MG316L
  • Volume Discount
[Features]
Stainless steel welding wire for EN 1.4404 Equiv...

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MG316L-1.0-12.5
MG316L-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)

607.16 €

1 Available 8 Days 1

585.43 €

1 Available 8 Days 1.2

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard YS316L equivalent AWS Standard ER316L Equivalent
Authorized by the Classification Society of Japan NK、ABS Amount Of Content 1 Box (12.5 kg) Applications and Special Features For SUS316L

Tech Support