Manufacturer part number: NK903BS
Brand: TAKACHI ELECTRONICS ENCLOSURE
Price: 114.72 €
Delivery time: 7 Days
Mass: 630 g
External Dimensions (L x W x H): 231×173×97 mm
Internal dimensions (l x w x h): 180×114×79 mm
Material: Cover Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon / PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM, Interior Sponge: Polyurethane / With 12.7 mm Cut
Operating Temperature Range: -20 – 60 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NK903BS
Part Number
|
---|
NK903BS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mass (g) | External Dimensions (L x W x H) (mm) | Internal dimensions (l x w x h) (mm) | Material | Operating Temperature Range (°C) | Supplement | |
---|---|---|---|---|---|---|---|---|---|---|---|
114.72 € | 1 | Available | 7 Days | 10 | 630 | 231×173×97 | 180×114×79 | Cover Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon / PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM, Interior Sponge: Polyurethane / With 12.7 mm Cut | -20 – 60 | - |
Loading...
Tool set and tool box only | Tool Box | Toolbox Type | Protector Tool Case | Case color | Black |
---|---|---|---|---|---|
RoHS Compliant | ○ | Protection Grade | IP65 |
Configure
Basic Attributes
Type
Mass(g)
External Dimensions (L x W x H)(mm)
Internal dimensions (l x w x h)(mm)
Filter by standard shipping days
Optional Attributes