NK Type Waterproof Carrying Case With Casters And Interior Sponge (NK950BS)

NK Type Waterproof Carrying Case With Casters And Interior Sponge NK950BS

Click on this image to zoom in.

Click on this image to zoom in.

  • NK935BS
  • NK935BS
  • Volume Discount

Product Details:

Manufacturer part number: NK950BS

Brand: TAKACHI ELECTRONICS ENCLOSURE

Price: 654.34

Delivery time: 8 Days


Technical Data:

Mass: 8000 g

External Dimensions (L x W x H): 579×465×297 mm

Internal dimensions (l x w x h): 420×360×247 mm

Material: Cover Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon / PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM, Interior Sponge: Polyurethane / With 12.7 mm Cut

Operating Temperature Range: -20 – 60 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK950BS

Part Number
NK950BS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Material Operating Temperature Range
(°C)

654.34 €

1 Available 8 Days 108000579×465×297420×360×247Cover Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon / PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM, Interior Sponge: Polyurethane / With 12.7 mm Cut-20 – 60

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Case color Black
RoHS Compliant Protection Grade IP65

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360