Manufacturer part number: ADO-5D-6
Brand: OSG
Price: 111.10 €
Delivery time: 6 Days
Hole diameter (drill diameter) Dc: 6 mm
Groove Length L: 48 mm
Overall Length L: 100 mm
Shank diameter: 6 mm
Tool No.: 8692600
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ADO-5D-6
Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | Available |
Permissible values of the outer diameter and the diameter | h8 | Torsional Angle(°) | 30 | Thinning | R type |
Application | Recommended for shrink fitting systems. | Coating Details | EgiAs coating |
This page is Solid Carbide Drill 5D Type with Oil Hole ADO-5D, part number ADO-5D-6.
You can find the detail information about specifications and dimensions on part number ADO-5D-6.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ADO-5D-10.2 |
ADO-5D-10.2-11 |
ADO-5D-10.25-11 |
ADO-5D-6.1 |
ADO-5D-6.1-7 |
ADO-5D-6.2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|
176.70 € | 1 | 6 Days | 10.2 | 82 | 146 | 12 | 8703020 | ||
140.02 € | 1 | 6 Days | 10.2 | 82 | 146 | 11 | 8693020 | ||
124.82 € | 1 | 6 Days | 10.25 | 82 | 146 | 11 | 8693025 | ||
124.10 € | 1 | 6 Days | 6.1 | 49 | 109 | 8 | 8702610 | ||
85.18 € | 1 | 6 Days | 6.1 | 49 | 109 | 7 | 8692610 | ||
124.10 € | 1 | 6 Days | 6.2 | 50 | 109 | 8 | 8702620 |