Insulated Wrench Set

Insulated Wrench Set

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E81307

Part Number
E81307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

138.83 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Wrench Mass(g) 725 JAN Code 6933528704249
Case size(mm) 280 × 190 × 45 Specifications CRV steel, chrome plated, heat treated, IEC60900 standard conformance Set contents Insulated wrench 8, 10, 12、13, 14, 17, 19 mm: E40208 / E40210 / E40212 / E40213 / E40214 / E40217 / E40219

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360