HSK Shank High-Speed Rotation Holder, Mega Micro Chuck High Rigidity Taper Type (HSK-A63-MEGA6S-75T)

HSK Shank High-Speed Rotation Holder, Mega Micro Chuck High Rigidity Taper Type HSK-A63-MEGA6S-75T

Product Details:

Manufacturer part number: HSK-A63-MEGA6S-75T

Brand: BIG KAISER

Price: 327.00

Delivery time: 10 Days


Technical Data:

φd: 0.45 to 6.05 mm

φD1: 17 mm

L: 75 mm

Compatible Collet: NBC6S-□

L1: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSK-A63-MEGA6S-75T

Part Number
HSK-A63-MEGA6S-75T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Collet L1
(mm)
φd
(mm)
Mass
(g)
G H1
(mm)
H2
(mm)

327.00 €

1 10 Days 0.45 to 6.051775NBC6S-□3614900M7P0.7528.548

Loading...

  1. 1

Basic information

Product Category Main Body Spindle types HSK-A HSK type 63
Tool Type End Mill Product Type A type (DIN69893-1) (ISO12164)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360