Throw-Away Drill, 1 / 1.5 Series Holder, Morse Taper Shank (Part Numbers)

Throw-Away Drill, 1 / 1.5 Series Holder, Morse Taper Shank

(i)Remark

  • Use a holder and tip from the same series. Periodically replace the holder after the tip has been exchanged about 100 times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24010H-003M

Part Number
24010H-003M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Overall Length L
(mm)

472.42 €

1 14 Days 17.53 to 24.38334.2

Loading...

  1. 1

Basic information

Shank Type Taper shank

This page is Throw-Away Drill, 1 / 1.5 Series Holder, Morse Taper Shank, part number 24010H-003M.
You can find the detail information about specifications and dimensions on part number 24010H-003M.

Variation of this product

Part Number
22010S-003M
22015S-003M
23010H-003M
23015H-003M
24015H-003M
25010H-003M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Overall Length L
(mm)

411.07 €

1 14 Days 17.53 to 24.38232.5

441.35 €

1 14 Days 21.83 to 24.38232.5

472.42 €

1 14 Days 17.53 to 24.38283.3

507.47 €

1 14 Days 21.83 to 24.38283.3

507.47 €

1 14 Days 21.83 to 24.38334.2

522.61 €

1 14 Days 17.53 to 24.38435.8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360