Strong Through Screwdriver (Part Numbers)

Strong Through Screwdriver

Click on this image to zoom in.

Click on this image to zoom in.

  • DIー01
  • DIー02
  • DIー11
  • DIー12
  • Volume Discount
[Features]
· Loosens stripped screws, rusted screws and screws that are stuck by hammering.
· Can be hit with a hammer.
· Can also be turned and tightened using a wrench due to the 6.0 mm width across flat shaft.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DI-12

Part Number
DI-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.93 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 6.35 Shaft length L (mm) 152
Single Product/Set Classification Single Item Shaft type Round Shaft through Available
Shaft Diameter(mm) 6.0 Overall Length(mm) 250 Handle diameter(mm) 27
Weight(g) 135 JAN Code 4989833008048 RoHS Corresponds to

This page is Strong Through Screwdriver, part number DI-12.
You can find the detail information about specifications and dimensions on part number DI-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360