Tweezers INOX

Tweezers INOX

Click on this image to zoom in.

Click on this image to zoom in.

  • 0102-7-PO
  • 0102-AA-PO
  • 0102-SS140-PO
  • Volume Discount
[Features]
· INOX (stainless):extremely resistant to corrosion and acid, hardness is not very high but is resistant to rust and magnetism.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0102-7-PO

Part Number
0102-7-PO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.68 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tip Type Curved tip Overall Length(mm) 115 Non-magnetism function Y/N N/A
Single Product Set Product Single Item Main Body Parts Main Body With/without tip replacement function N/A
Width(mm) 0.17 (tip) Product name NO. 7 INOX Thickness(mm) 0.10 (tip)
Materials INOX (Stainless steel) JAN code 7640126711546 Specifications Work is able to be performed with hands on the table. The field of view while holding object can be wide. The tip is curved, sharp and has sharp corners. For assembly work.

Tech Support