WEICON Silicone F

WEICON Silicone F
Liquid, self-levelling
WEICON Silicone F casting and sealing compound is liquid, self-levelling, spreadable, free of solvents and has acetate-crosslinking properties. It is resistant to weathering and ageing, temperature resistant up to +180°C (+356°F), extremely elastic (breaking elongation of approx. 370%) and can be used universally.
Silicone F can be specially used for elastic bonds, insulation and impregnation and even for the sealing and casting (max. 10 mm) of technical components. It adheres well to steel, aluminium, glass, ceramics, and many additional materials.
Silicone F can be used in machine and system construction, in plastic processing, the energy and electrical industry, in exhibition construction and shopfitting and in many additional industrial areas.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10000492

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

 

Part Number
10000492
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

26.78 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Silicone F, part number 10000492.
You can find the detail information about specifications and dimensions on part number 10000492.

Tech Support