WEICON Flex 310 M Crystal

WEICON Flex 310 M Crystal
Crystal-clear curing
WEICON Flex 310 M Crystal adhesive and sealant is transparent, strong, overpaintable (wet in wet), sandable, has outstanding aging stability and good resistance to UV rays. It is resistant to freshwater and salt water and contains no silicone, isocyanate, halogens or solvents.
WEICON Flex 310 M Crystal has an ISEGA certificate and can be used as an adhesive in food technology. WEICON Flex 310 M Crystal is an elastic adhesive on an MS polymer basis and is suitable for the bonding of glass, PC*, PMMA* and acrylic glass* (* = tension-free bonding only), metals, many plastics, ceramics, wood and stone. The product is crystal clear after curing and is particularly suited for elastic joints where the adhesive should or must not be visible.
Flex 310 M Crystal can be used in plastic processing, metal construction, tank and apparatus engineering, in ventilation and air conditioning systems, the electrical and lighting industry, in exhibition stand construction and shopfitting and in all applications where silicones or products containing silicones are not suitable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10033740

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

 

Part Number
10033740
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.43 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Flex 310 M Crystal, part number 10033740.
You can find the detail information about specifications and dimensions on part number 10033740.

Tech Support