WEICON Speed-Flex

WEICON Speed-Flex

Click on this image to zoom in.

Click on this image to zoom in.

  • 13600310
  • 13602310
Replaces traditional fixings
WEICON Speed-Flex is very strong, pasty, stable, overpaintable (wet in wet), resistant to ageing, weathering, and UV rays and is free of silicone, isocyanate and halogen. WEICON Speed-Flex has an ISEGA certificate and can be used as an adhesive in foodstuff technology.
WEICON Speed-Flex is an adhesive on an MS polymer basis with extremely strong initial strength and is suitable for the bonding of metals, many plastics, ceramics, wood, glass and stone.
Speed-Flex replaces traditional fixings such as screws, pegs, rivets, etc.
The very high initial strength makes bonding possible even on vertical surfaces in indoor and outdoor areas.
WEICON Speed-Flex can be used for drywall and interior work, metal construction, tank and apparatus engineering, in ventilation and air conditioning systems, in exhibition stand construction and shopfitting and in all applications where silicones or products containing silicones are not suitable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10019651
10019653
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

18.15 €

1 3 Days 10

18.15 €

1 3 Days 10

Loading...

  1. 1

Tech Support