WEICON Speed-Flex Crystal

WEICON Speed-Flex Crystal
WEICON Speed-Flex Crystal replaces traditional fixings like screws, pegs, rivets etc.
Due to the very high initial adhesion, bonding is possible even on vertical surfaces both in-house and outside. Particularly suitable for optically demanding bondings when the adhesive bead is not to be visible. Thus e.g. transparent plastics, acrylic glass or other materials can be bonded rapidly, neatly and attractively among each other.
WEICON Speed-Flex Crystal can be used for drywall and interior work, metal construction, tank and apparatus engineering, in ventilation and air conditioning systems, in exhibition stand construction and shopfitting and in many other cases.
WEICON Speed-Flex Crystal is very strong, pasty, stable, resistant to ageing, weathering and UV rays and is free of silicone, isocyanate and halogen. ISEGA certificate for use in food technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10039109

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

 

Part Number
10039109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.25 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Speed-Flex Crystal, part number 10039109.
You can find the detail information about specifications and dimensions on part number 10039109.

Tech Support