WEICON Flex 310 M HT 200

WEICON Flex 310 M HT 200
High temperature resistant
WEICON Flex 310 M HT 200 adhesive and sealant is highly temperature resistant, overpaintable (wet in wet), sandable, has outstanding ageing resistance, and is free of silicone, isocyanate, halogens or solvents.
Flex 310 M HT 200 is an elastic adhesive on an MS polymer basis which can be used for structural bonding in industrial applications.
The high temperature resistance also makes it possible to bond and seal components needing to be subsequently thermal-coated.
WEICON Flex 310 M HT 200 can be used in metal construction, in ventilation and air conditioning systems, carriage, container, wagon and vehicle construction and in all applications where silicones or products containing silicones are not suitable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10031149

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

 

Part Number
10031149
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

21.68 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Flex 310 M HT 200, part number 10031149.
You can find the detail information about specifications and dimensions on part number 10031149.

Tech Support