WEICON Duo-Stripper No. 200

WEICON Duo-Stripper No. 200
The WEICON Duo-Stripper No. 200 is a combination of cable stripper and wire stripper and brings together the functions of a cable stripper and an automatic wire stripper in one tool.

The automatic scanning system means that there is no need to adjust to the cable cross-section.

The Duo-Stripper No. 200 has an optical length scale from 8 - 20 mm and is suitable for all flexible and solid conductors of 0.5 mm² - 6 mm².

Cables with a diameter of 4 - 16 mm or 16 - 28 mm can be stripped easily. The cutting depth can be adjusted infinitely using the knurled screw. The tool has a spare blade in the handle casing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10006853

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10006853
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

50.30 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Duo-Stripper No. 200, part number 10006853.
You can find the detail information about specifications and dimensions on part number 10006853.

Tech Support