WEICON Data-Strip No. 30

WEICON Data-Strip No. 30
WEICON Data-Strip No.30 in blister packaging WEICON Data-Strip allows the dismantling of shielded data cables and special purpose cables with a diameter between 4 and 10 mm and an insulation thickness of 0.2 to 1.4 mm. The blade can be adjusted to different insulation strenghts with a small regulating wheel, with this blade it is possible to score slightly the shielding and to remove it easily. The adjustable blade can be renewed if necessary. The working range of the Weicon Data-Strip can be adjusted according to the cable size between Ø 0.2 - 0.8 mm. The tool has an integrated side-cutter for massive cables of up to Ø 8 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10033530

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10033530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

32.70 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Data-Strip No. 30, part number 10033530.
You can find the detail information about specifications and dimensions on part number 10033530.

Tech Support