WEICON Electrical Installation Set 1 - No. 13 / No. 300

WEICON Electrical Installation Set 1 - No. 13 / No. 300
• Professional crimping of wire ends
• Two crimping ranges of 0,5 – 2,5 mm² and 4,0 – 6,0 mm²
• Meets the requirements of DIN 46228-21: 1992-02
concerning the withdrawl forces
• Side cutter for single wires of up to 6 mm²
• Stripping of 0,5 – 6,0 mm²
• Dismantling of all common round cables 8 – 13 mm
• Flush dismantling e.g. at junction and distribution boxes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10039675

Part Number
10039675
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

71.10 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Electrical Installation Set 1 - No. 13 / No. 300, part number 10039675.
You can find the detail information about specifications and dimensions on part number 10039675.

Tech Support