Manufacturer part number: HO-12AN-H80
Brand: GIGA SELECTION
Price: 249.91 €
Delivery time: 7 Days
Compatible Chuck Nominal Size: 12
Jaw Height: 80 mm
Dimension A: 129 mm
Dimension B: 48 mm
Dimension C: 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HO-12AN-H80
Part Number
|
---|
HO-12AN-H80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | Jaw shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.91 € | 1 | 7 Days | 12 | 80 | 129 | 48 | 80 | 18 | 5 | 60 | 30 | M14 | - | 23 | Not tapered |
Loading...
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Kitagawa |
---|---|---|---|---|---|
Serration pitch | 1.5 × 60° | Material | S45C |
This page is Soft Jaw HO / HO Small Diameter For Kitagawa Hydraulic / Pneumatic Chucks, part number HO-12AN-H80.
You can find the detail information about specifications and dimensions on part number HO-12AN-H80.
Configure
Basic Attributes
Dimension K(mm)
Type
Compatible Chuck Nominal Size
Jaw Height(mm)
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension D(mm)
Dimension E(mm)
Dimension F(mm)
Dimension G(mm)
Dimension H(mm)
Mounting bolt hole dimensions(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HO-10-H80 |
HO-10-H90 |
HO-10N-H100 |
HO-12AS-H48 |
HO-15-H100 |
HO-15-H62 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | Jaw shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.99 € | 3 Pieces Per Package | 1 pack | 7 Days | 10 | 80 | 110 | 40 | 80 | 16 | 5 | 50 | 30 | M12 | 17 | 19 | Tapered | ||
200.90 € | 3 Pieces Per Package | 1 pack | 7 Days | 10 | 90 | 110 | 40 | 90 | 16 | 5 | 50 | 30 | M12 | 17 | 19 | Tapered | ||
244.05 € | 3 Pieces Per Package | 1 pack | 7 Days | 10 | 100 | 110 | 40 | 100 | 16 | 5 | 50 | 30 | M12 | - | 19 | Not tapered | ||
207.59 € | 1 | 7 Days | 12 | 48 | 129 | 48 | 48 | 18 | 5 | 74 | 30 | M14 | 3 | 23 | Small diameter | |||
584.92 € | 3 Pieces Per Package | 1 pack | 7 Days | 15 | 100 | 165 | 62 | 100 | 22 | 8 | 85 | 43 | M20 | - | 32 | Not tapered | ||
287.93 € | 3 Pieces Per Package | 1 pack | 7 Days | 15 | 62 | 165 | 62 | 62 | 22 | 8 | 85 | 43 | M20 | - | 32 | Not tapered |