SU Roll Tap SURZ (Part Numbers)

SU Roll Tap SURZ
  • Volume Discount
[Features]
· A special shape is adopted for the base of the tap pits that enables the female thread internal diameter shape to be controlled.
· The part of the tap that sticks out (protrudes) adopts a special shape that realizes low torque.
· Demonstrates effectiveness for roll tap machining of stainless steel.
· Adjusting the pilot hole diameter enables the female thread internal diameter shape to be adjusted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SURZ4UN2EB
SURZ5UN4HB
SURZ5UN6JB
SURZ31.6AB
SURZ41.7DB
SURZ42.0EB
SURZ42.3EB
SURZ42.5FB
SURZ52.6FB
SURZ53.0GB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

43.23 €

1 Available 8 Days UnifiedNo.256G48.1-32.553

42.08 €

1 Available 8 Days UnifiedNo.4-G591443.264

39.88 €

1 Available 8 Days UnifiedNo.6-G511165474

46.06 €

1 Available 8 Days Meter-0.2G33.6-32.552

44.43 €

1 Available 8 Days Meter--G46.3-32.552

40.21 €

1 Available 8 Days Meter--G47.2-32.553

39.25 €

1 Available 8 Days Meter--G47.2-32.553

37.94 €

1 Available 8 Days Meter--G48.11432.554

37.94 €

1 Available 8 Days Meter--G58.11432.554

37.44 €

1 Available 8 Days Meter--G591443.264

Loading...

  1. 1

Basic information

Chamfer threads 2P Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For blind hole Coating Y/N Available
Coating Type Other

Tech Support