Arcland Sakamoto Aluminum C Type Clamp (271614)

Arcland Sakamoto Aluminum C Type Clamp 271614

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 271614

Brand: ARC

Price: 17.32

Delivery time: 5 Days


Technical Data:

Basic product size: 198 × 118 × 25 mm

Max. aperture length: 100 mm

JAN code: 4904781269433

Product weight: 360 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

271614

Part Number
271614
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic product size
(mm)
Max. aperture length
(mm)
JAN code Product weight
(g)

17.32 €

1 5 Days 198 × 118 × 251004904781269433360

Loading...

  1. 1

Basic information

Material Main body: aluminum Shape C Type Open/close Handle rotation

This page is Arcland Sakamoto Aluminum C Type Clamp, part number 271614.
You can find the detail information about specifications and dimensions on part number 271614.

Variation of this product

Part Number
271611
271612
271613
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic product size
(mm)
Max. aperture length
(mm)
JAN code Product weight
(g)

6.06 €

1 Available 5 Days 75 × 49 × 1225490478126940238

9.05 €

1 Available 5 Days 112 × 63 × 1550490478126941982

11.50 €

1 Available 5 Days 150 × 95 × 19754904781269426174

Tech Support