GT Long-Nose Pliers

GT Long-Nose Pliers

Click on this image to zoom in.

Click on this image to zoom in.

  • GTLP-280B
  • GTLP-280S
  • Volume Discount
[Features]
Grip: slip-resistant rubber grip· Processing: complete heat treatment · Blade part hardness: HRC55–60 
[Applications]
· For work at narrow locations and precision work

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GTLP-275B
GTLP-280S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Height
(mm)
Package vertical
(mm)
Package length
(mm)
Max. opening width
(mm)
Tip shape JAN code Package weight
(g)

18.60 €

1 Available 6 Days 2753027530Approx. 65Tip curve4904781380299278

18.15 €

1 Available 6 Days 2851428514Approx. 75-4904781380282276

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Width(mm) 64
Package horizontal(mm) 64 Processing Full heat treatment  Blade hardness HRC55 to 60
Material Main body: carbon steel (S55C) Specifications Grip: slip-resistant rubber grip

Tech Support