7223-Retractor AIR hose retractor (Part Numbers)

7223-Retractor AIR hose retractor
[Specifications]
・Product Type: Cable Pulley

[Features]
・Safety: closed unit,form-and impact-resistant construction, electrically insulated suspension via screw carabiner hooks (freely rotatable and swivelling version)
・Hose extension: Extended hose available on request
・Safe suspension with freely rotating and swivelling screw carabiner hook
・Housing made of highly impact and abrasion resistant plastic
・Housing cover in painted sheet steel
・Rope drum made of abrasion-resistant plastic
・High-strength special drive spring
・High-strength and injury-resistant air hose 5X8
・Infinitely adjustable hose intake limit
・Cejn quick coupling, rotary coupling for supplying the tool R1/4"
・Maximum operating pressure: 10bar
・Air flow: 900 l minute at 6 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7223000001
7223000002
7223000003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

204.43 €

1 9 Days 0.4 - 1.2

206.04 €

1 9 Days 1.2 - 2.2

207.76 €

1 9 Days 2.2 - 3

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 800 Ratchet lock not available
Spring protection no AIR spiral hose yes Double cable no

Tech Support