Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70227 |
70235 |
70243 |
70250 |
70334 |
70359 |
70367 |
70375 |
70383 |
70391 |
70409 |
70417 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B1 | B2 | B3 | E1 | E2 | For clamping screw inch | For clamping screw metric | L | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.92 € | 1 | 5 Days | 10 | 10 | 6,6 | 20 | 8 | 10 | 45 | 1/4 | M6 | 80 | 90 | ||
28.51 € | 1 | 5 Days | 10 | 15 | 11 | 30 | 12 | 15 | 70 | 3/8 | M10 | 125 | 350 | ||
26.77 € | 1 | 5 Days | 10 | 12 | 9 | 25 | 10 | 13 | 60 | 5/16 | M8 | 100 | 180 | ||
36.81 € | 1 | 5 Days | 10 | 20 | 14 | 40 | 14 | 21 | 90 | 1/2 | M12 M14 | 160 | 770 | ||
60.00 € | 1 | 5 Days | 10 | 25 | 18 | 50 | 18 | 26 | 110 | 5/8 | M16 M18 | 200 | 1500 | ||
15.81 € | 1 | 5 Days | 10 | 10 | 6,6 | 20 | 8 | 10 | 20 | 1/4 | M6 | 50 | 55 | ||
19.96 € | 1 | 5 Days | 10 | 12 | 9 | 25 | 10 | 13 | 22 | 5/16 | M8 | 60 | 100 | ||
23.07 € | 1 | 5 Days | 10 | 15 | 11 | 30 | 12 | 15 | 30 | 3/8 | M10 | 80 | 200 | ||
23.19 € | 1 | 5 Days | 10 | 20 | 14 | 40 | 14 | 21 | 40 | 1/2 | M12 M14 | 100 | 450 | ||
33.47 € | 1 | 5 Days | 10 | 25 | 18 | 50 | 18 | 26 | 45 | 5/8 | M16 M18 | 125 | 900 | ||
53.42 € | 1 | 5 Days | 10 | 30 | 22 | 60 | 22 | 30 | 60 | 3/4 | M20 M22 | 160 | 1700 | ||
85.39 € | 1 | 5 Days | 10 | 30 | 26 | 70 | 26 | 35 | 80 | 1 | M24 | 200 | 2500 |
Loading...
Configure
Basic Attributes
A
B1
B2
B3
E1
E2
For clamping screw inch
For clamping screw metric
L
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes