Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
72389 |
72397 |
72405 |
72413 |
72421 |
72439 |
72447 |
72496 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | D1 | D2 | F max. (kN) | H | Size | TR | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.65 € | 1 |
Same day
Stock | 10 | 50 | 50 | 100 | 42 - 52 | 52 | 30x 4 | 550 | ||
40.27 € | 1 | 4 Days | 10 | 31 | 31 | 25 | 38 - 50 | 50 | 20x 4 | 190 | ||
57.11 € | 1 | 4 Days | 10 | 50 | 50 | 100 | 50 - 70 | 70 | 30x 4 | 620 | ||
65.20 € | 1 | 4 Days | 10 | 50 | 50 | 100 | 70 - 100 | 100 | 30x 4 | 900 | ||
115.39 € | 1 | 5 Days | 10 | 68 | 68 | 120 | 100 - 140 | 140 | 40x 7 | 2760 | ||
208.85 € | 1 | 5 Days | 10 | 80 | 70 | 170 | 140 - 210 | 210 | 50x 8 | 4600 | ||
379.61 € | 1 | 5 Days | 10 | 100 | 80 | 350 | 190 - 300 | 300 | 65x10 | 9000 | ||
268.84 € | 1 | 5 Days | 10 | 100 | 80 | 350 | 140 - 200 | 200 | 65x10 | 6900 |
Loading...
Configure
Stock
Basic Attributes
D1
D2
F max.(kN)
H
Size
TR
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes