Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
73817 |
73825 |
73833 |
73841 |
73858 |
73866 |
73874 |
73882 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B | D | H | K | L1 | L2 | L3 | Slot | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.04 € | 1 | 5 Days | 10 | 11,7 | 18 | M8 | 12 | 7 | 36 | 9,0 | 18 | 12 | 100 | ||
64.04 € | 1 | 5 Days | 10 | 13,7 | 22 | M8 | 12 | 8 | 44 | 11,0 | 22 | 14 | 140 | ||
83.08 € | 1 | 5 Days | 10 | 15,7 | 25 | M12 | 15 | 9 | 50 | 12,5 | 25 | 16 | 240 | ||
88.27 € | 1 | 5 Days | 10 | 17,7 | 28 | M12 | 16 | 10 | 56 | 14,0 | 28 | 18 | 340 | ||
104.42 € | 1 | 5 Days | 10 | 19,7 | 32 | M16 | 19 | 12 | 64 | 16,0 | 32 | 20 | 520 | ||
105.00 € | 1 | 5 Days | 10 | 21,7 | 35 | M16 | 21 | 14 | 70 | 17,5 | 35 | 22 | 720 | ||
113.08 € | 1 | 5 Days | 10 | 23,7 | 40 | M20 | 23 | 16 | 80 | 20,0 | 40 | 24 | 880 | ||
124.04 € | 1 | 5 Days | 10 | 27,7 | 44 | M20 | 24 | 18 | 88 | 22,0 | 44 | 28 | 1460 |
Loading...
Configure
Basic Attributes
A
B
D
H
K
L1
L2
L3
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes