6847GKNI Counter catch

6847GKNI Counter catch
  • Volume Discount
Counter catch for cylindrical mounting surfaces.
For hook-type toggle clamp no. 6847KNI. Stainless steel, polished. Continuous bush. Use socket cap screws to ISO 4762 (DIN 912) for mounting. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95596

Part Number
95596
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

47.72 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

H 32mm L 52mm Size 3
Weight(g) 65

This page is 6847GKNI Counter catch, part number 95596.
You can find the detail information about specifications and dimensions on part number 95596.

Tech Support