911L-HM9D Key holder (metric)

911L-HM9D Key holder (metric)
  • Volume Discount
Key holder (metric) with metric hexagon keys ISO 2936L, extra long (mm), 9-piece set.
Key: CHROME VANADIUM, hardened and nickel-plated.
End face machined. Edges of end face chamfered.
Holder: with self-service rack slot. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

46797

Part Number
46797
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

26.98 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Contents: A/F 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm

This page is 911L-HM9D Key holder (metric), part number 46797.
You can find the detail information about specifications and dimensions on part number 46797.

Tech Support