Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EMW-06S
Type | Double-ended offset wrench | Ratchet mechanism | N/A | Swivel (flex) | N/A |
---|---|---|---|---|---|
Width across flat dimension(mm) | 19 × 21 / 8 × 9 / 10 × 12 / 14 × 17 / 11 × 13 / 22 × 24 | Single Product/Set Classification | Set Product | Set Contents (mm) | 8 × 9, 10 × 12, 11 × 13, 14 × 17, 19 × 21, 22 × 24 mm |
Set quantity | 6 pcs. | JAN Code | 4977292265379 | Material | Chrome vanadium |
Product Width(mm) | 300 | Product Height(mm) | 75 | Product Depth(mm) | 25 |
Product Weight(g) | 1045 |
This page is Long Box-End Wrench Set, part number EMW-06S.
You can find the detail information about specifications and dimensions on part number EMW-06S.