Manufacturer part number: DM-41
Brand: MAEDAKINNZOKU
Price: 57.59 €
Delivery time: 10 Days
Overall Length: 230 mm
Width across flat dimension: 41 mm
Thickness T1: 20 mm
JAN Code: 4953488407778
Wrench offset width DB (D1 size): 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DM-41
Part Number
|
---|
DM-41 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Width across flat dimension (mm) | Thickness T1 (mm) | JAN Code | Wrench offset width DB (D1 size) (mm) | Wrench offset width DB (D2 size) (mm) | Wrench offset thick DB (T1 size) (mm) | Wrench offset thick DB (T2 size) (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.59 € | 1 | Available | 10 Days | 230 | 41 | 20 | 4953488407778 | 65 | 40 | 20 | 12 | 735 |
Loading...
Type | Single-ended offset | Ratchet mechanism | N/A | Swivel (flex) | N/A |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item |
This page is TONE Slogging Offset Wrench, part number DM-41.
You can find the detail information about specifications and dimensions on part number DM-41.
Configure
Basic Attributes
Type
Overall Length(mm)
Width across flat dimension(mm)
Thickness T1(mm)
JAN Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DM-36 |
DM-46 |
DM-50 |
DM-55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Width across flat dimension (mm) | Thickness T1 (mm) | JAN Code | Wrench offset width DB (D1 size) (mm) | Wrench offset width DB (D2 size) (mm) | Wrench offset thick DB (T1 size) (mm) | Wrench offset thick DB (T2 size) (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.14 € | 1 | Available | 10 Days | 205 | 36 | 19 | 4953488407761 | 58 | 35 | 19 | 11 | 615 | |
69.83 € | 1 | Available | 10 Days | 240 | 46 | 22 | 4953488407785 | 74 | 41 | 22 | 13 | 965 | |
83.01 € | 1 | Available | 10 Days | 255 | 50 | 24 | 4953488407792 | 80 | 44 | 24 | 16 | 1,325 | |
104.87 € | 1 | Available | 10 Days | 270 | 55 | 25 | 4953488407808 | 86 | 48 | 25 | 15 | 1,415 |