Plastic Nippers N-25 (N-25-125)

Plastic Nippers N-25 N-25-125

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: N-25-125

Brand: HOZAN

Price: 49.02

Delivery time: 7 Days


Technical Data:

Overall Length: 132.5 mm

JAN code: 4962772062555

Tip width: 15 mm

Weight: 90 g


(i)Remark

  • "· Handle cover is not insulated. Do not use on electrified areas. · Wear safety glasses when working."

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N-25-125

Part Number
N-25-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
JAN code Tip width
(mm)
Weight
(g)

49.02 €

1 Available 7 Days 132.549627720625551590

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers With or without spring Available
Plastic Cutting Performance(φ/mm) 5 Hardness HRC (Blade) 52 Main body: option Main body
Overall width(mm) 50 Specifications Elastomer grip, flat blade

This page is Plastic Nippers N-25, part number N-25-125.
You can find the detail information about specifications and dimensions on part number N-25-125.

Variation of this product

Part Number
N-25-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
JAN code Tip width
(mm)
Weight
(g)

52.02 €

1 Available 7 Days 163496277206256219150

Tech Support