VPO-DC-MT Center, Powder metal straight flute cutting tap for through and blind holes, Metric Fine

VPO-DC-MT Center, Powder metal straight flute cutting tap for through and blind holes, Metric Fine

Click on this image to zoom in.

Click on this image to zoom in.

For cast iron and aluminum cast - Synchro taps at cutting speeds > 30 m/min, with center through coolant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF-8X1-VPO-DC-MT-DIN374-CENTER
MF-10X1-VPO-DC-MT-DIN374-CENTER
MF-10X1.25-VPO-DC-MT-DIN374-CENTER
MF-12X1.5-VPO-DC-MT-DIN374-CENTER
MF-12X1.25-VPO-DC-MT-DIN374-CENTER
MF-14X1.5-VPO-DC-MT-DIN374-CENTER
MF-16X1.5-VPO-DC-MT-DIN374-CENTER
MF-18X1.5-VPO-DC-MT-DIN374-CENTER
MF-20X1.5-VPO-DC-MT-DIN374-CENTER
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.50 €

1 2 Days

64.20 €

1 2 Days

64.20 €

1 2 Days

73.20 €

1 2 Days

74.20 €

1 2 Days

91.60 €

1 2 Days

102.80 €

1 2 Days

126.50 €

1 2 Days

136.80 €

1 2 Days

Loading...

  1. 1

Tech Support