VPO-DC-MT FORM E, Powder metal straight flute cutting tap for blind holes, Metric

VPO-DC-MT FORM E, Powder metal straight flute cutting tap for blind holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

For cast iron and aluminum cast - Synchro taps at cutting speeds > 30 m/min, center through coolant, chamfer Form E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-6X1-VPO-DC-MT-FORM-E-DIN371
M-8X1.25-VPO-DC-MT-FORM-E-DIN371
M-10X1.5-VPO-DC-MT-FORM-E-DIN371
M-12X1.75-VPO-DC-MT-FORM-E-DIN376
M-14X2-VPO-DC-MT-FORM-E-DIN376
M-16X2-VPO-DC-MT-FORM-E-DIN376
M-18X2.5-VPO-DC-MT-FORM-E-DIN376
M-20X2.5-VPO-DC-MT-FORM-E-DIN376
M-22X2.5-VPO-DC-MT-FORM-E-DIN376
M-24X3-VPO-DC-MT-FORM-E-DIN376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.70 €

1 2 Days

53.10 €

1 2 Days

55.40 €

1 2 Days

73.00 €

1 2 Days

80.90 €

1 2 Days

91.90 €

1 2 Days

112.90 €

1 2 Days

125.60 €

1 2 Days

147.10 €

1 2 Days

180.10 €

1 2 Days

Loading...

  1. 1

Tech Support