AC Meter Installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAXD0000

Part Number
PAXD0000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

523.61 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Width(mm) 96 Depth(mm) 104 Height(mm) 50
Assembly dimensions(mm) DIN 92 mm x 45 Connections Screw terminals Current consumption(A) 15 V
Digit height(mm) 14 Display (details) LED Display range ±99999
Interfaces optional IP rating IP65 (on front) No. of digits 5
Power supply (details)(V AC) 85 -250 Reading category CAT III Reading range(s) ±300 V/DC / ±2 A / 0 - 10 kΩ
Tolerance(%) 0.03 Type (manufacturer type) PAXD AC

This page is AC Meter Installation, part number PAXD0000.
You can find the detail information about specifications and dimensions on part number PAXD0000.

Tech Support